Installation-Ready™ Style 856 Transition Coupling for CPVC/PVC Pipe in Potable Water Applications
- Designed for use on chlorinated polyvinyl chloride/polyvinyl chloride (CPVC/PVC) pipe featuring the Victaulic PGS-300 groove profile
- Utilizes Grade P gasket material for improved resistance to typical potable water disinfectants
- Sizes from 2 – 12″/DN50 – DN300
- Refer to the submittal for maximum pressure ratings and temperature reduction factors
- Provides a direct, single coupling connection for PGS-300 grooved end CPVC/PVC pipe or fittings to Original Groove System (OGS) grooved end carbon steel or stainless steel pipe, fittings or valves of the same nominal size.
- Regional availability, contact Victaulic for details