• Home
  • Products

TA Series 782 Differential Pressure Relief Valve

  • Adjustable bypass pressure relief for heating and
    cooling systems
  • Sizes from ½ – 1 ¼” | DN15 – DN32
  • Pressures up to 290 psi | 2000 kPa | 20 bar
  • Rated from -4°F to +248°F | -20°C to +120°C
  • Regional availability, contact Victaulic for details