Style LW07 AGS Cast Carbon Steel Rigid Coupling

  • First flat pad, metal-to-metal, rigid coupling to be offered in this size range
  • Sizes from 14 – 16” | DN350 – DN400
  • Pressures up to 740 psi | 5100 kPa | 51 bar
  • For sizes 2 – 12” | DN50 – DN300 see Style L07