QuickVic™ Installation-Ready™ Style 877N Flexible Coupling for Potable Water Applications
- For use on stainless steel and galvanized carbon steel potable water piping systems only
- Utilizes Grade P gasket material for improved resistance to typical potable water disinfectants
- Sizes from 2 – 8” | DN50 – DN200
- Pressures up to 1000 psi | 6895 kPa | 69 bar
- Operating temperature: +0˚F to +180˚F | -18˚C to +82˚C
- Provides a flexible pipe joint designed to accommodate a limited amount of linear and/or angular movement
- Regional availability, contact Victaulic for details