QuickVic™ SD
Installation-Ready™ System
Our smallest big idea for joining ½" to 2" carbon steel piping
Total installed cost savings on your next project
Discover the QuickVic™ SD
Installation-Ready™ System
- Carbon steel thread vs. QuickVic™ SD
-
- Up to 4x faster than threaded joints
- Up to 90% time savings on leak fixes
- Eliminates the mess and hassle of threading
- Carbon and stainless steel press vs. QuickVic™ SD
-
- Up to 50% less cost for fittings
- No "kicking" joints
- No jaw sets or special tools for calibration
- Copper press vs. QuickVic™ SD
-
- Up to 60% cost savings on pipe
- No joint cutouts equal 2-5% savings
- No false positives or unintended separations
- Copper sweat vs. QuickVic™ SD
-
- Up to 60% cost savings on pipe
- Up to 25% labor savings
- No fire watch or risk of property damage due to fire
See what customers are saying about the benefits of using QuickVic™ SD
— Marriott Hotel Project
— Brad Hedblom, President of Omega
— Celeb Postma, Technician at Postma Heating & Cooling
"Straight, true joints - every time"
Sapphire Canada Project • Hamilton, Ontario • Forest Mechanical