• Home
  • Products

TA Series 7DA Compact Differential Pressure Controller

  • Provides differential pressure control for heating and cooling systems
  • Sizes from ½ – 2″ | DN15 – DN50
  • Pressures up to 365 psi | 2517 kPa | 25 bar
  • Rated from +14°F to +248°F | -10°C to +120°C
  • Regional availability, contact Victaulic for details