Style 809N High-Pressure Coupling for Ring Systems
- Designed for high-pressure applications, hydraulic applications, and abrasive services
- Coupling engages directly onto restraint rings (supplied with coupling) welded to the O.D. of the pipe
- For schedule 80 (or heavier) carbon steel pipe
- Sizes 4 – 10″ | DN100 – DN250
- Pressures up to 3000 psi/20700 kPa