QuickVic™ SD Installation-Ready™ System
- Most economical and efficient pipe joining solution for Schedules 5 through 80 carbon steel piping systems sized 2”/DN50 and down
- Style P07 Installation-Ready™ Coupling
- Style P08 Installation-Ready™ Slip Coupling
- No. P10 Installation-Ready™ 90⁰ Elbow
- No. P11 Installation-Ready™ 45⁰ Elbow
- No. P20 Installation-Ready™ Tee
- No. P25 Installation-Ready™ Reducing Tee
- No. P27 Installation-Ready™ Reducing on Run Tee
- Style P50 Installation-Ready™ Reducing Coupling
- No. P40 Threaded Adapter (Male NPT x Plain End)
- No. P42 Close Nipple
- No. P80 Threaded Adapter (Female NPT x Plain End)
- No. P47 Straight Dielectric Adapter (Plain End x Sweat)
- No. P97 90⁰ Elbow Dielectric Adapter (Plain End x Sweat)
- No. P60 Cap/Tapped Cap
- Series P89 Full Port Ball Valve
- PC3110 Cut & Mark Tool
- Available sizes: ½ – 2”
- Pressures up to 300 psi/2068 kPa/21 bar
- Also for use on 6061-T6 aluminum pipe conforming to ASTM B241 for Schedule 40 only